Product SLLCE14-840-S
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011387- Synchro flange, Ø 58 mm
- Solid shaft, Ø 6 mm × 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 8000 rpm (continuous operation 5000 rpm)
- 10…30 VDC
- SSI, binary
- M12 × 1 male, 8-pin
- Singleturn, 13-bit resolution
- Multiturn, 12-bit resolution

General data
| EAN | 4047101548013 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

