Product SLLCR40-770-S
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3074984Alternative order number : 74984
- Male, M8 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, light and dark operation

General data
| EAN | 662488749842 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 253 g |
Technical Data
| Function | Slot sensor |
| Design | Fork |
| Range | 80 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

