Product SLLCR23-770-S
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6933589- A-coding
- Metal coupling nut
- UL approval
- Screw-clamp terminal
- 4-pin

General data
| EAN | 4047101458824 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 23 g |
Data Sheets
| German | 423 KB |
| English | 422 KB |
| French | 424 KB |
| Spanish | 422 KB |
| Czech | 423 KB |
| Dutch | 422 KB |
| Romanian | 423 KB |
| Russian | 427 KB |
| Polish | 423 KB |
| Turkish | 423 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Overview
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

