Product  SLLE40-700-S

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3089681

Alternative order number : 89681

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1330 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488896812
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 7942 g

Technical Data

Function Light screen
Design Rectangular
Scan field 1330  mm
Range 100…12000 mm
Optical resolution 14 mm
Number of beams 152
Light type IR
Cascadable No
With muting function No
Start/Restart interlock no
Operating voltage 20.4…27.6 VDC
Output function 2 x NO contact, 2 × PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top