Product  SLLR23-700-S

Vision System

Area Light

Order number: 3073802

Alternative order number : 73802

    • Close-range illumination
    • Light intensity, adjustable
    • Protection class: IP20
    • Color: white
    • Power supply: 24 VDC
    • Pigtail M8x1, 2 m
#

General data

EAN 662488738020
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 168 g

Technical Data

Function Area light
Design Rectangular
Light type White
Operating voltage 24…200 VDC
Electrical connection Cable with connector, M8 × 1
Cable length 2.0  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP40

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top