Product  SLLE23-700-S

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627339
    • Male Ø 8 mm, angled, 3-pin, snap-on type
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 2.0 m
#

General data

EAN 4047101285208
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 63 g

Technical Data

Cable length 2.0  m
Ambient temperature -5…+80 °C

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top