Product SLLCE40-700-S
Power Cable
Connection Cable
Order number: U-97254- 7/8″ female connector, straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 4 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
| EAN | 4047101627619 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 644 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+90 °C |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

