Product  SLLCR14-700-S

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3076430

Alternative order number : 76430

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488764302
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 68 g

Technical Data

Function Proximity switch
Design Tube
Range 2…300 mm
Light type IR
Operating voltage 10…30 VDC
Output function Connection programmable, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top