Product  SLLR23-630-S

Industrial Ethernet/PROFINET Cable

Connection Cable

Order number: 100004801
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
    • Approval: UL
    • RoHS compliant
    • PNO compliant
    • M12 female connector, straight, D-coded
    • M12 male, angled, 4-pin
    • Cable length: 2.0 m
#

General data

EAN 4047101505009
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 160 g

Technical Data

Cable length 2.0  m
Ambient temperature -20…+60 °C

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top