Product SLLCR23-630-S
Pressure Sensor (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832688- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…2.5 bar abs.

General data
| EAN | 4047101239775 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 465 g |
Technical Data
| Design | With display |
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 423 KB |
| English | 422 KB |
| French | 424 KB |
| Spanish | 422 KB |
| Czech | 423 KB |
| Dutch | 422 KB |
| Romanian | 423 KB |
| Russian | 427 KB |
| Polish | 423 KB |
| Turkish | 423 KB |
Approval
Configuration File
Configuration Software
Manual
| Operating Instructions | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 187 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

