Product  SLLR40-560-S

Incremental Encoder

Industrial Line

Order number: 1544755
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 500 pulses per revolution
#

General data

EAN 4047101258875
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 362 g

Technical Data

Operating voltage 10…30 VDC
Output function Push-Pull/HTL
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top