Product SLLCE40-420-S
Inductive Sensor
With Analog Output
Order number: 1535538- Threaded barrel, M18 x 1
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- Cable connection

General data
| EAN | 4047101072198 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 138 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

