Product  SLLE40-350-S

IP-Link Optical Fiber

PUR Cable Jacket

Order number: 6603385
    • POF optical fiber for IP‐Link
    • Fiber core PMMA 980 µm
    • Fiber insulation PE 2.2 mm
    • PUR jacket, 5.5 mm
    • Muting (650 nm) < 190 dB/km
    • Muting (660 nm) < 290 dB/km
    • Numeric aperture 0.5
    • Qualified for drag chain use
    • Flame-retardant
    • Halogen-free acc. to IEC60754
    • Excellent resistance to oil, grease, acids and alkaline solutions
    • Cable length: 2.0 m
#

General data

EAN 4047101177084
eCl@ss-Code (V5.1.4): 27250391 -/- Decentralized periphery (parts) [AKP191002]
Customs tariff number 85447000900
Country of origin DE
Weight 57 g

Technical Data

Cable length 2.0  m

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top