Product SLLR23-350-S
Magnetic Field Sensors …Y1… — Quick Start Guide
Quick Start Guide (DE/EN/FR/ES/ZH/KO)
Order number: 100047456
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

