Product  SLLR14-350-S

PROFIBUS Cable

PVC Cable Jacket

Order number: U0374-1
    • PROFIBUS cable: AWG 22/1
    • Jacket material: PVC, color: violet
    • Jacket diameter: 8.5 mm
    • M12 × 1 male, straight, reverse-keyed
    • SUB-D with 1 cable outlet
    • Integrated terminating resistor
    • Cable length: 0.5 m
#

General data

EAN 4047101025477
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 90 g

Technical Data

Cable length 0.50  m
Ambient temperature -40…+80 °C

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top