Product SLLR14-280-S
Photoelectric Sensor
Retroreflective Sensor
Order number: 3077208Alternative order number : 77208
- Cable, PVC, 9 m, 4-wire
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact

General data
| EAN | 662488772086 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 163 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Tube |
| Range | 0…2500 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

