Product QS18EK6RVQ5
LED Signal Light
Tower Light
Order number: 3084961Alternative order number : 84961
- LED tower light with buzzer and volume control
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2)

General data
| EAN | 662488849610 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green, Red |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
General Catalog
Product Flyer
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

