Product QS18EK6EVQ
TX HMI/PLC Series
Power Supply Plug for TX HMI Devices
Order number: 100002938- For use with HMIs of the TX product series
- Suitable for TX100, TX200, TX500 and TX700
- 1 power supply connector

General data
| EAN | 4047101471373 |
| eCl@ss-Code (V5.1.4): | 27260701 -/- Connector |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 6 g |
Technical Data
| Ambient temperature | -20…+60 °C |
Product Catalog
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

