Product QS18EK6EVQ5
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051909Alternative order number : 51909
- Scan field Y: 100 mm
- Total height 137.8 mm
- 5-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- NPN switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488519094 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 217 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 137.8 x 30 x 15 mm, PVA |
| Range | 0…2000 mm |
| Scan field | 100 mm |
| Optical resolution | 25 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |
General Catalog
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

