Product QS18EK6EVQ7
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6934674- M12 female connector, angled, 8-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101370867 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 203 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | 0…+80 °C |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

