Product Q130RA-2450-AFQ
Safety Light Curtain
Emitter/Receiver Pair
Integrated Muting Function
Order number: 3084527Alternative order number : 84527
- Cable with male end M12 x 1, 8-pin, 300 mm
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 1530 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488845278 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3272 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 26 x 28 x 1528 mm, EZ-Screen LP |
| Range | 0…7000 mm |
| Operating voltage | 20…28 VDC |
| Switching element function | 2 x NC contact |
| Output function | 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |

