Product S22AMTSGRCQ
Mounting Accessories
Mounting Bracket
For Dovetail Groove Cylinders
Order number: 6913353- Mounting on dovetail groove cylinders
- Groove width: 11.5 mm (e.g. Pneumax)
- Plastic: Polyphenylene sulfide (PPS)

General data
| EAN | 4047101195989 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | PL |
| Weight | 3 g |
Technical Data
| Housing material | Plastic |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

