Product VS8APFF15Q3
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: 6602455- Jacket material: PVC
- Jacket color: gray
- UL approval
- Cable length: 150 m

General data
| EAN | 4047101024036 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 18000 g |
Technical Data
| Cable length | 150.0 m |
Connectivity accessories
|
BI3-EM12-Y1X-H1141
Cylindrical, threaded barrel, 12 mm, stainless steel |
4010202 |
|
TCG20-PSC
Replacement connector for power supply. |
100002931 |

