Product LTF24KC2LDQ
Compact Multiprotocol RFID Module for Ethernet
4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Order number: 100002462- PROFINET device, EtherNet/IP device or Modbus TCP server
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Up to 128 bytes of user data (EtherNet/IP: up to 80 bytes) per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs
- Programmable ARGEE

General data
| EAN | 4047101463095 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 637 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 1010 KB |
| English | 1009 KB |
| French | 1010 KB |
| Spanish | 1009 KB |
| Czech | 1010 KB |
| Dutch | 1009 KB |
| Romanian | 1010 KB |
| Russian | 1016 KB |
| Polish | 1011 KB |
| Turkish | 1010 KB |
Approval
Configuration File
Configuration Manual
Configuration Software
Demo Software
Firmware
Function Block/Library
| RFID function block, universal data interface for CODESYS V3 | 1145 KB |
| Function module: RFID universal data interface 128 B and 2 KB for TIA V14, V15 with S7-1200, S7-1500 | 6416 KB |
Manual
| TBEN-Lx-4RFID-8DXP manual | 9979 KB |
| Bus mode description | 741 KB |
| Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Sales Document
Technology Flyer
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

