Product SGSSA2-500Q8
Safety Light Curtain
Active Transceiver
2 Beams, Beam Spacing 500 mm
Order number: 3803229Alternative order number : 803229
- Active emitter/receiver element
- Light beams: 2
- Resolution: 500 mm
- M12 male connector, 8-pin QD
- Scan codes, automatic/manual — start/restart, EDM
- Requires passive reflector element SGSB2-500
- Range: 8 m
- Operating voltage 24 VDC ±20 %
- Scan field: 500 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022716 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 2023.02 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 500 mm |
| Range | 500…8000 mm |
| Optical resolution | 500 mm |
| Number of beams | 2 |
| Light type | IR |
| With muting function | No |
| Operating voltage | 19.2…28.8 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| PL acc. to EN ISO 13849-1 | Level e |
| SIL acc. to IEC 61508 | 3 |
| Category acc. to DIN EN 13849-1:2008 | 4 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

