Product SGSB2-500
Safety Light Curtain
Passive Mirror Component
For 2-Beam Active Unit with 500-mm Beam Spacing
Order number: 3803237Alternative order number : 803237
- Passive reflector element
- Light beams: 2
- Resolution: 500 mm
- Requires active sender/receiver element SGSSA2-500Q8 or SGSMA2-500Q12
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022792 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 1838 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 500 mm |
| Optical resolution | 500 mm |
| Number of beams | 2 |
| Light type | IR |
| Electrical connection | Connector, M12 × 1 |
| PL acc. to EN ISO 13849-1 | Level e |
| SIL acc. to IEC 61508 | 3 |
| Category acc. to DIN EN 13849-1:2008 | 4 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

