Product LPA-MBK-10
Radar Sensor
Level Control
Order number: 100048853- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±5°
- Distance, level, volume or % output
- Approved acc. to ETSI 305550-2
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- Analog output switchable between 4…20 mA/0…10 V
- Automatic current/voltage detection
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection G3/4"
- Pressure resistance -1…16 bar rel.

General data
| EAN | 4047101650846 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 467 g |
Data Sheets
| German | 194 KB |
| English | 193 KB |
| French | 194 KB |
| Spanish | 194 KB |
| Czech | 194 KB |
| Dutch | 194 KB |
| Romanian | 194 KB |
| Russian | 103 KB |
| Polish | 193 KB |
| Turkish | 194 KB |
Approval/Declaration
| UL Approval | 100 KB |
| EU Declaration of Conformity | 130 KB |
| Radio Approval for Malaysia | 208 KB |
| Radio Approval for New Zealand | 658 KB |
| Radio Approval for Australia | 1431 KB |
Configuration File
Configuration Software
Manual
| Instructions for use, LR series radar sensors | 1975 KB |
| Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
| IO-Link parameters | 393 KB |
Product Flyer
Quick Start Guide
| Quick start guide for LRS series radar sensors | 1416 KB |
| Quick Start Guide for LRS Product Series 2.1 Radar Sensors | 3397 KB |

