Product QS18EK6DQ8
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3802799- Male M12 × 1; 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488019617 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 40.82 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 0…800 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Pushbutton, Teach input |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
|
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Functional accessories
|
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
|
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TBIL-M1-16DXP
16-channel I/O-hub for the connection of 16 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
6814102 |
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

