Product T18-2VNLPC-Q8
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6878041- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- Analog output flow 0… 10 VDC
- Analog output temperature 0…10 VDC
- Electrical connection M12 x 1

General data
| EAN | 4047101320886 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 540 g |
Technical Data
| Design | Inline |
| Operating voltage | 21.6…26.4 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

