Product Q4XTBLAF500-Q8
Safety Light Curtain
Cascadable Receiver
Order number: 3073933Alternative order number : 73933
- M12 × 1 male connector, 8-pin
- Blanking function
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1350 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488739331 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4046 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 45 x 36 x 1420 mm, EZ-Screen |
| Range | 100…6000 mm |
| Scan field | 1350 mm |
| Optical resolution | 14 mm |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
SM31EPD W/30 | 3027067 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |
|
Q50AP W/30 | 3067617 |

