Product TL50OOOOQ
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836929- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…200 psi relative
- Pressure tip orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/8"-27 NPT male thread
- Plug-in device, DIN EN 175301-803-A

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

