Product QS18K6AF250Q8
Potentiometer Amplifier
2-channel
Order number: 7509530- Transmission of potentiometer signals from the Ex area
- Potentiometer, nominal resistance: 0.8…100 kΩ
- Output circuit: 0…10 V
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, TR CU, KOSHA
- Installation in zone 2

General data
| EAN | 4047101118032 |
| eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 204 g |
Technical Data
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Approval
| TÜV 12 ATEX 093477 | 1417 KB |
| TÜV 12 ATEX 093479X | 1461 KB |
| IECEx — TUN 12.0026X | 336 KB |
| KOSHA 14-AV4BO-0479X | 373 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

