Product QS18VN6FF150Q
Accessories
Mounting Adapter
Order number: 100028606- Protective plate for SMA plug of TN-UHF-ANT-Q250… antenna

General data
| EAN | 4047101541137 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 73269098900 |
| Country of origin | NZ |
| Weight | 816 g |
Technical Data
| Housing material | Stainless steel |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

