Product QS18VP6DLQ8
Vision System
Ring Light
Order number: 3097376Alternative order number : 97376
- Close-range illumination
- Protection class: IP50
- Color: blue
- Power supply: 24 VDC
- Fixed set light intensity

General data
| EAN | 662488973766 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 218 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 87.3 x 87.3 x 35.5 mm, |
| Light type | Blue |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

