Product  K70LGYRPQ

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3037084

Alternative order number : 37084

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488370848
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 398 g

Technical Data

Function Opposed mode sensor
Output function Connection programmable, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top