Product LE250KC1Q
Vision System
Axial Lighting
Order number: 3079053Alternative order number : 79053
- Axial lighting
- Protection class: IP40
- Color: infrared
- Power supply: 24 VDC
- Pigtail M8x1, 0.6m

General data
| EAN | 662488790530 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054139900 |
| Country of origin | US |
| Weight | 471 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 147.8 x 59.8 x 59.3 mm, |
| Light type | IR |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.60 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

