Product  Q4XFNLAF310-Q8

Passive Actuator/Sensor Junction Box, 8 Ports

Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable

Order number: UX09199
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 10 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

General data

EAN 4047101560435
Customs tariff number 85444290900
Country of origin MX
Weight 1000 g

Technical Data

Cable length 0.50  m
Ambient temperature 5…+85 °C

Connectivity accessories

3800873
3027067
6630863
4618600
3067617

Select Country

Turck worldwide

to top