Product Q4XFULAF310-Q8
Inductive Sensor
With Analog Output
Order number: 1533005- Threaded barrel, M5 x 0.5
- Stainless steel, 1.4427 SO
- 4-wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- Cable with connector, M12 × 1

General data
| EAN | 4047101071658 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 41 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M5 x 0.5 |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 0…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
SM31EPD W/30 | 3027067 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

