Product Q4XFPLAF110-Q8
Supply Cable - M12 Power
Connection Cable
Order number: 100028833- M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 90 m

General data
| EAN | 4047101541922 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Cable length | 90.0 m |
| Ambient temperature | -30…+80 °C |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
SM31EPD W/30 | 3027067 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |
|
Q50AP W/30 | 3067617 |

