Product  Q25SP6LP W/10

LED Signal Light

Tower Light

Order number: 3019238

Alternative order number : 19238

    • Plastic housing, gray
    • Protection class IP67
    • Protection against electromagnetic and high-frequency interference
    • Monochrome: Red (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488192389
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 227 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Red
Operating voltage 21…27 VAC / 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Grey
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top