Product  K90LGRBPQ

LED Signal Light

Beacon

Order number: 3097120

Alternative order number : 97120

    • All-round LED display
    • Protection class IP67
    • Mechanical screw-in thread M30 x 1.5
    • M12 x 1 male, 5-pin
    • Colors: Green (COL 1), Red (COL 2), Blue (COL 3)
    • Flashing mode (1.6 Hz) selectable via function input
    • Operating voltage: 12…30 VDC
    • Individually controllable
    • Inputs: PNP
#

General data

EAN 662488971205
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 217.72 g

Technical Data

Function Spotlight
Light type Green, Red, Blue
Number of colors/segments 3
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Connectivity accessories

6625016
6625028

Select Country

Turck worldwide

to top