Product K70DXN2T2GRYQ
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 100042128- Compact design
- For pressure and vacuum monitoring
- Rotatable sensor body
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range 0…12 bar rel.

General data
| EAN | 4047101604894 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 53 g |
Technical Data
| Design | With display |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

