Product  LE550IC1QP

Supply Cable - M12 Power

Connection Cable

Order number: 100023952
    • M12 female connector, L-coded, straight, 5-pin (4+FE)
    • Shield on coupling nut
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101531855
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 462 g

Technical Data

Cable length 2.0  m
Ambient temperature -30…+80 °C

Connectivity accessories

3800873
3067617
6630863
4618600

Select Country

Turck worldwide

to top