Product LTF12IC2LDQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Analog Output
Order number: 3094849Alternative order number : 94849
- 2-line, 8-segment display
- M12 × 1 male connector, rotatable, 5-pin
- Range: 0.05…12 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…3 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488948498 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 390.09 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 77 x 26 x 56 mm, LTF |
| Range | 50…12000 mm |
| Optical resolution | 3 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Connectivity accessories
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
|
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
|
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |

