Product K90FDLGYRPQ
Photoelectric Sensor
Laser Emitter
Order number: 3002789Alternative order number : 02789
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Male M12 × 1
- Laser class 1
- Cross-shaped beam profile
- 155 mm at 1 m distance

General data
| EAN | 662488027896 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 54.43 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | Red |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

