Product B-TL70DXN2-QP8C
UHF Tag
Order number: 100004394- Max. range 2m (on metal, 2 W ERP, theoretical reading range under laboratory conditions)
- EEPROM, memory 1090 byte
- TID serial number: 6 byte
- For direct mounting on metal

Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
Functional accessories
|
JBBS-49-E413/3G | 6611424 |
|
PKG4M-12/TXL | 6631612 |
|
PKG3M-10/TEY | 6630105 |
|
MNI.P.IO_SYSTEM-EXCOM_HONEYWELL_EXPER.EN | 100000892 |
|
TSD.P.HMI_PLC_PG-TBEN_PLC_PROFINET.EN | 100000538 |
|
RSV-RKV-FBY48BU-5M/5D | 8900771 |

