Product LE550DQ
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6629916- Male M12, straight, 4-pin + PE
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101361520 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

