Product Q4XTBLAF300-Q8
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6631631- Female M12, angled, 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101448375 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 324 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
SM31EPD W/30 | 3027067 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |
|
Q50AP W/30 | 3067617 |

