Product  TL50CYBWRYQ

LED Display

Tower Light

Order number: 3093381

Alternative order number : 93381

    • Plastic housing, gray
    • Protection against electromagnetic and high-frequency interference
    • Protection class IP67
    • M12 × 1 male connector
    • Colors: Yellow (COL 1)/Blue (COL 2)/White (COL 3)/Red (COL 4)/Yellow (COL 5)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488933814
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 227 g

Technical Data

Function Tower light
Light type Yellow, Blue, White, Red, Yellow
Number of colors/segments 5
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Connectivity accessories

6625130
6625133

Select Country

Turck worldwide

to top