Product  K90TLGYRPQ

LED Spotlight

In the Plastic Housing

Order number: 3810669
    • For illuminating workstations, control cabinets or machines
    • Homogeneous lighting at close range
    • Capacitive button for activation
    • For PWM dimming, use capacitive button LC15T-127AP1RBGQP
    • Operating voltage 12…30 VDC
    • Protection classes IP67/IP69K
    • Light color: Daylight white
    • Color temperature: 5000 K (± 300 K)
    • High luminous flux: 300 lm
    • Low power consumption: 2.4 W
    • Screw terminal connection
    • Operating voltage 12…30 VDC
    • LC15T-127AP1RBGQP capacitive button not included in delivery
#

General data

EAN 662488087685
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin US
Weight 98 g

Technical Data

Function Spotlight
Light type White
Dimmable PWM
Cascadable No
Housing material Plastic, PC
Window material Plastic, clear
Ambient temperature -40…+50 °C
Protection class IP67/IP69K

Select Country

Turck worldwide

to top